Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all SF
Schneider Electric SF2000000X1FF Image

SF2000000X1FF

Schneider Electric SF2000000X1FF Image
SF2000000X1FF

SF2 frontal fixed / upto 40,5kV / 25 to 40kA / up to 3150A / 250 to 457mm / IEC

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    SF
    product or component type
    Circuit-breaker
    device short name
    SF2
    network type
    AC
    network frequency
    50/60 Hz
    rated voltage
    40.5 kV
    rated insulation voltage
    85 kV 50 Hz for 1 min
    185 kV for peak
    rated current
    3150 A
    short-circuit current
    25 kA
    31.5 kA
    40 kA
    rated short-time withstand current
    40 kA for 3 s
    rated short-circuit making capacity
    31.5 kA
    63 kA
    79 kA
    100 kA
    rated switching sequence
    O - 3 min - CO - 3 min - CO
    O - 0.3 sec - CO - 3 min - CO
    [Iu] rated interrupted current
    50 A : C2 cable charging
    2180 A : C2 single capacitor bank
    1500 A : C2 back to back capacitor bank
    type of mechanism
    Spring return GMH type
    Complementary
    poles description
    3P
    control type
    Push-button
    mounting mode
    Fixed
    Rolling frame
    protection type
    Without protection
    charging time
    <= 15 s
    operating time
    < 60 ms
    maximum breaking time
    <= 75 ms
    closing response time
    <= 100 ms
    mechanical endurance
    M2 : 10000 cycles
    electrical endurance
    E2
    technology type
    SF6 gas
    Environment
    pole distance
    380 mm input to output
    300 mm phase to phase
    30 mm phase to earth
    400 mm phase to phase
    457 mm phase to phase
    height
    942 mm
    width
    1100 mm
    depth
    750 mm
    product weight
    227 kg
    standards
    IEC 62271-100 2012
    GOST-R 52565 2006
    ambient air temperature for storage
    -40...70 °C
    ambient air temperature for operation
    -25...40 °C
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    SF circuit breakers up to 40.5kV fixed and withdrawable versions (Version 4.3)
    User guide
    Date
    Size
    Add to My Documents
    SF2 FIXED (Version 04)
    Date 2/24/17
    Size 3.4 MB
    CAD
    Date
    Size
    Add to My Documents
    Drawings for SF2 fixed version (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    declaration design according to standards (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /