Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all SF
Schneider Electric SF1000000X1FX Image

SF1000000X1FX

Schneider Electric SF1000000X1FX Image
SF1000000X1FX

SF1 A1-B1-C1 fixed / up to 36kV / 12,5 to 25kA / 630-1250A / 220 to 380mm / IEC

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    SF
    product or component type
    Circuit-breaker
    device short name
    SF1
    network type
    AC
    network frequency
    50/60 Hz
    rated voltage
    36 kV
    rated insulation voltage
    70 kV 50 Hz for 1 min
    rated current
    1250 A
    630 A
    short-circuit current
    25 kA
    rated short-time withstand current
    25 kA for 3 s
    rated switching sequence
    O - 3 min - CO - 3 min - CO
    O - 0.3 sec - CO - 3 min - CO
    O - 0.3 sec - CO - 15 sec - CO
    [Iu] rated interrupted current
    50 A : C2 cable charging
    400 A : C2 single capacitor bank
    400 A : C2 back to back capacitor bank
    type of mechanism
    Spring return RI type
    product certifications
    GOST
    IEC
    Complementary
    poles description
    3P
    control type
    Push-button
    mounting mode
    Fixed
    Rolling frame
    protection type
    Without protection
    charging time
    <= 15 s
    operating time
    < 60 ms
    maximum breaking time
    <= 75 ms
    closing response time
    <= 100 ms
    mechanical endurance
    M2 : 10000 cycles
    electrical endurance
    E2
    technology type
    SF6 gas
    Environment
    creepage distance
    470 mm input to output
    400 mm phase to earth
    pole distance
    380 mm input to output
    230 mm phase to earth
    280 mm phase to phase
    380 mm phase to phase
    220 mm phase to phase
    250 mm phase to phase
    350 mm phase to phase
    height
    750 mm A1
    750 mm B1
    745 mm C1
    width
    365 mm A1
    365 mm B1
    1260 mm C1
    depth
    1560 mm A1
    1560 mm B1
    565 mm C1
    product weight
    88 kg
    standards
    IEC 62271-100 2012
    GOST-R 52565 2006
    ambient air temperature for storage
    -40...70 °C
    ambient air temperature for operation
    -5...40 °C
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    SF circuit breakers up to 40.5kV fixed and withdrawable versions (Version 4.3)
    User guide
    Date
    Size
    Add to My Documents
    SF1 User Manual (Version 06)
    Date 11/24/16
    Size 4.4 MB
    SF1 disjoncteur fixe ou dans SM6 (Version 05)
    User manual for SF1 rolling frame assembly (Version 01)
    CAD
    Date
    Size
    Add to My Documents
    Drawings for SF1 fixed version (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    declaration design according to standards (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /