Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Room Controllers
Schneider Electric SER8350A5B11P Image

SER8350A5B11P

Schneider Electric SER8350A5B11P Image
SER8350A5B11P

Line Voltage Fan Coil Contr. BACnet-ZigBee-rel humidity-PIR cover-WH

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    EcoStruxure Building Expert
    product name
    SE8000 Series
    device short name
    SER8300
    product or component type
    Room controller
    sensor type
    10 kOhm T2 NTC thermistor measurement range: +/- 0.5 %
    Space RH sensor measurement range: +/- 5 %
    colour tint
    White
    Complementary
    device application
    Low voltage fan coil
    [Us] rated supply voltage
    7 V DC +/- 10 %
    network frequency
    50 Hz
    60 Hz
    [In] rated current
    4 A
    communication port protocol
    Modbus RTU
    BACnet MS/TP
    Zigbee
    function available
    Changes can be made directly over display
    Scheduling
    Humidity control
    Economiser
    Scheduling for not included
    Fan control
    HVAC control
    Available with CO2/RH/T
    Brightness sensor
    Code lock function
    Easily configurable
    Firmware update by USB
    setpoint range cooling
    12...37.5 °C for cooling
    4.5...32 °C for heating
    temperature display range
    -40...50 °C
    measurement accuracy
    +/- 0.5 °C temperature
    +/- 5 % humidity (20...80 % RH non-condensing)
    discrete input type
    2 dry contact
    analogue input type
    5 analog input 0...10 V
    number of outputs
    5 relay output
    4 universal
    output voltage
    24 V AC/DC 1 A relay output
    0...10 V AC/DC <= 5 mA voltage output
    surface finish
    Matt
    surface treatment
    Untreated
    AWG gauge
    AWG 24...AWG 18
    width
    86 mm
    depth
    25 mm
    height
    120 mm
    product weight
    340 g
    market segment
    Residential
    Small commercial
    Buildings
    Healthcare
    Lodging
    Hotel
    School
    Office
    Environment
    dehumidification setpoint range
    30...95 %
    relative humidity
    0...95 %
    ambient air temperature for operation
    0...50 °C
    ambient air temperature for storage
    -30...50 °C
    standards
    FCC part 15 subpart C
    FCC part 15 subpart B
    ICES-003
    ETSI EN 301 489-1: v1.9.2
    EN/IEC 60730-1
    UL 60730-2-9
    ETSI EN 301 489-17: v2.2.1, 2012
    EN/IEC 60730-2-9
    EN/IEC 60730-2-13
    CSA E60730-2-9
    UL 60730-2-13
    ETSI EN 300 328: V2.1.1
    RSS 247
    directives
    2014/30/EU - electromagnetic compatibility
    2014/35/EU - low voltage directive
    2014/53/EU - radio equipment directive
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /