Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Line Voltage Fan Coil Controller BACnet - rel humidity - SL

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    EcoStruxure Building Expert
    product name
    SE8000 Series
    device short name
    SER8300
    product or component type
    Room controller
    sensor type
    10 kOhm T2 NTC thermistor measurement range: +/- 0.5 %
    Space RH sensor measurement range: +/- 5 %
    colour tint
    Silver
    Complementary
    device application
    Low voltage fan coil
    [Us] rated supply voltage
    7 V DC +/- 10 %
    network frequency
    50 Hz
    60 Hz
    [In] rated current
    4 A
    communication port protocol
    Modbus RTU
    BACnet MS/TP
    function available
    Changes can be made directly over display
    Scheduling
    Humidity control
    Fan control
    HVAC control
    Available with CO2/RH/T
    Brightness sensor
    Code lock function
    Easily configurable
    Firmware update by USB
    setpoint range cooling
    12...37.5 °C for cooling
    4.5...32 °C for heating
    temperature display range
    -40...50 °C
    measurement accuracy
    +/- 0.5 °C temperature
    +/- 5 % humidity (20...80 % RH non-condensing)
    discrete input type
    2 dry contact
    analogue input type
    5 analog input 0...10 V
    number of outputs
    5 relay output
    4 universal
    output voltage
    24 V AC/DC 1 A relay output
    0...10 V AC/DC <= 5 mA voltage output
    surface finish
    Matt
    surface treatment
    Untreated
    AWG gauge
    AWG 24...AWG 18
    width
    86 mm
    depth
    25 mm
    height
    120 mm
    product weight
    340 g
    market segment
    Residential
    Non-critical buildings
    Buildings
    Healthcare
    Lodging
    Hotel
    School
    Office
    Environment
    dehumidification setpoint range
    30...95 %
    relative humidity
    0...95 %
    ambient air temperature for operation
    0...50 °C
    ambient air temperature for storage
    -30...50 °C
    standards
    FCC part 15 subpart C
    FCC part 15 subpart B
    ICES-003
    ETSI EN 301 489-1: v1.9.2
    ETSI EN 300 328
    EN/IEC 60730-1
    UL 60730-2-9
    ETSI EN 301 489-17: v2.2.1, 2012
    directives
    2014/30/EU - electromagnetic compatibility
    2014/35/EU - low voltage directive
    2014/53/EU - radio equipment directive
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
  • Documents and Downloads

    Language
    • Russian
    Certificate
    Date
    Size
    Add to My Documents
    EAC Certificate (Version 1.0)
    Date 11/17/17
    Size 457 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.