Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Line Voltage Fan Coil Controller BACnet - PIR cover - WH

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

SER8300A5B11 is replaced by:
Product
Qty
SER8350A5B11
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 10 January 2019
1
  • Main
    range
    EcoStruxure Building Expert
    product name
    SE8000 Series
    device short name
    SER8300
    product or component type
    Room controller
    sensor type
    10 kOhm T2 NTC thermistor measurement range: +/- 0.1 °C
    colour tint
    White
    Complementary
    device application
    Low voltage fan coil
    [Us] rated supply voltage
    7 V DC +/- 10 %
    network frequency
    60 Hz
    50 Hz
    [In] rated current
    4 A
    communication port protocol
    BACnet MS/TP
    function available
    Humidity control for not included
    Economiser
    Scheduling for not included
    setpoint range cooling
    12...37.5 °C for cooling
    4.5...32 °C for heating
    temperature display range
    -40...50 °C
    measurement accuracy
    +/- 0.5 °C temperature
    discrete input type
    3 discrete input
    number of outputs
    0
    surface finish
    Matt
    surface treatment
    Untreated
    AWG gauge
    AWG 24...AWG 18
    width
    86 mm
    depth
    25 mm
    height
    120 mm
    product weight
    340 g
    market segment
    Residential
    Buildings
    Office
    Lodging
    Non-critical buildings
    Hotel
    Healthcare
    School
    Environment
    dehumidification setpoint range
    30...95 %
    relative humidity
    0...95 %
    ambient air temperature for operation
    0...50 °C
    ambient air temperature for storage
    -30...50 °C
    standards
    IEC 61326-1: 2005
    FCC part 15 subpart C
    RSS 210 issue 8
    FCC part 15 subpart B
    ICES-003
    ETSI EN 301 328: V1.8.1
    ETSI EN 301 489-1: v1.9.2
    IEC 61010-1: ed. 3
    directives
    2014/53/EU - radio equipment directive
    2014/30/EU - electromagnetic compatibility
    2014/35/EU - low voltage directive
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1326  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
  • Documents and Downloads

    Language
    • English
    • Russian
    Certificate
    Date
    Size
    Add to My Documents
    EAC Certificate (Version 1.0)
    Date 11/17/17
    Size 457 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 7/8/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 7/8/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.