Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Room Controllers
Schneider Electric SER8300A5B00 Image

SER8300A5B00

Schneider Electric SER8300A5B00 Image
SER8300A5B00

Line-Voltage Fan Coil Controller: BACnet MS/TP, PIR motion sensor, Silver

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

SER8300A5B00 is replaced by:
Product
Qty
SER8350A5B00
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 10 January 2019
1
  • Main
    product name
    SE8000 Series
    device short name
    SER8300
    product or component type
    Room controller
    sensor type
    10 kOhm T2 NTC thermistor measurement range: +/- 0.5 %
    Space RH sensor measurement range: +/- 5 %
    colour tint
    Silver
    Complementary
    device application
    Low voltage fan coil
    [Us] rated supply voltage
    7 V DC +/- 10 %
    network frequency
    60 Hz
    50 Hz
    [In] rated current
    4 A
    communication port protocol
    Modbus RTU
    BACnet MS/TP
    function available
    Changes can be made directly over display
    Scheduling
    Humidity control
    Fan control
    HVAC control
    Available with CO2/RH/T
    Brightness sensor
    Code lock function
    Easily configurable
    Firmware update by USB
    setpoint range cooling
    12...37.5 °C for cooling
    4.5...32 °C for heating
    temperature display range
    -40...50 °C
    measurement accuracy
    +/- 0.5 °C temperature
    +/- 5 % humidity (20...80 % RH non-condensing)
    discrete input type
    2 dry contact
    analogue input type
    5 analog input 0...10 V
    number of outputs
    5 relay output
    4 universal
    output voltage
    24 V AC/DC 1 A relay output
    0...10 V AC/DC <= 5 mA voltage output
    surface finish
    Matt
    surface treatment
    Untreated
    AWG gauge
    AWG 24...AWG 18
    width
    86 mm
    depth
    25 mm
    height
    120 mm
    product weight
    340 g
    market segment
    Lodging
    Office
    School
    Residential
    Healthcare
    Buildings
    Non-critical buildings
    Hotel
    Environment
    dehumidification setpoint range
    30...95 %
    relative humidity
    0...95 %
    ambient air temperature for operation
    0...50 °C
    ambient air temperature for storage
    -30...50 °C
    standards
    FCC part 15 subpart C
    FCC part 15 subpart B
    ICES-003
    ETSI EN 301 489-1: v1.9.2
    ETSI EN 300 328
    EN/IEC 60730-1
    UL 60730-2-9
    ETSI EN 301 489-17: v2.2.1, 2012
    directives
    2014/35/EU - low voltage directive
    2014/30/EU - electromagnetic compatibility
    2014/53/EU - radio equipment directive
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1326  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
  • Documents and Downloads

    Language
    • English
    • Russian
    User guide
    Date
    Size
    Add to My Documents
    SER8300 User Interface Guide (Version 11)
    Date 10/27/17
    Size 3.2 MB
    SER8300 Modbus Integration (Version 1)
    Date 10/27/17
    Size 621.7 KB
    SER8300 BACnet Integration (Version 1)
    Date 10/27/17
    Size 904.1 KB
    Certificate
    Date
    Size
    Add to My Documents
    EAC Certificate (Version 1.0)
    Date 1/20/17
    Size 457 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    SER8300 Series Installation (Version 6)
    Date 4/2/17
    Size 1,002.2 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
    Technical leaflet
    Date
    Size
    Add to My Documents
    SER8300 Room Controller (Version 1.0)
    Date 11/15/17
    Size 2.6 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /