Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Room Controllers
Schneider Electric SER8300A0B11 Image

SER8300A0B11

Green premium brand logo
Schneider Electric SER8300A0B11 Image
SER8300A0B11
Green premium brand logo

Line Voltage Fan Coil Controller BACnet - WH

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

SER8300A0B11 is replaced by:
Product
Qty
SER8350A0B11
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 10 January 2019
1
  • Main
    range
    EcoStruxure Building Expert
    product name
    SE8000 Series
    device short name
    SER8300
    product or component type
    Room controller
    sensor type
    10 kOhm T2 NTC thermistor measurement range: +/- 0.5 %
    Space RH sensor measurement range: +/- 5 %
    colour tint
    White
    Complementary
    device application
    Low voltage fan coil
    [Us] rated supply voltage
    7 V DC +/- 10 %
    network frequency
    50 Hz
    60 Hz
    [In] rated current
    4 A
    communication port protocol
    BACnet MS/TP
    Modbus RTU
    function available
    Fan control
    Humidity control
    Scheduling
    HVAC control
    Available with CO2/RH/T
    Brightness sensor
    Changes can be made directly over display
    Code lock function
    Easily configurable
    Firmware update by USB
    setpoint range cooling
    12…37.5 °C cooling
    4.5…32 °C heating
    temperature display range
    -40…50 °C
    measurement accuracy
    Temperature: +/- 0.5 °C,
    Humidity: +/- 5 %, 20...80 % RH (non-condensing)
    discrete input type
    2 dry contact
    analogue input type
    Analog input 0...10 V5 x
    number of outputs
    5 relay output
    4 universal
    output voltage
    24 V AC/DC 1 A for relay output
    0...10 V AC/DC <= 5 mA for voltage output
    surface finish
    Matt
    surface treatment
    Untreated
    AWG gauge
    AWG 24...AWG 18
    width
    86 mm
    depth
    25 mm
    height
    120 mm
    net weight
    340 g
    market segment
    Lodging
    Small commercial
    Hotel
    Buildings
    Healthcare
    Non-critical buildings
    Office
    Residential
    School
    Environment
    dehumidification setpoint range
    30…95 %
    relative humidity
    0…95 %
    ambient air temperature for operation
    0…50 °C
    ambient air temperature for storage
    -30…50 °C
    standards
    EN/IEC 60730-1
    FCC part 15 subpart B
    ICES-003
    ETSI EN 300 328
    ETSI EN 301 489-1:v1.9.2
    FCC part 15 subpart C
    UL 60730-2-9
    ETSI EN 301 489-17:v2.2.1, 2012
    directives
    2014/30/EU - electromagnetic compatibility
    2014/35/EU - low voltage directive
    2014/53/EU - radio equipment directive
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Environmental Disclosure
    Circularity Profile
  • Documents

    Language
    • English
    • Russian
    User guide
    Date
    Size
    Add to My Documents
    SER8300 BACnet Integration (Version 1)
    Date 10/27/17
    Size 904.1 KB
    SER8300 User Interface Guide (Version 11)
    Date 10/27/17
    Size 3.2 MB
    SER8300 Modbus Integration (Version 1)
    Date 10/27/17
    Size 621.7 KB
    Certificate
    Date
    Size
    Add to My Documents
    EAC Certificate (Version 1.0)
    Date 1/20/17
    Size 457 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    SER8300 Series Installation (Version 6)
    Date 4/2/17
    Size 1,002.2 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/14/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/14/19
    Size 195.3 KB
    Technical leaflet
    Date
    Size
    Add to My Documents
    SER8300 Room Controller (Version 1.0)
    Date 11/15/17
    Size 2.6 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /