Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

EBE - RTU controller - BACnet - 2H/2C

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    EcoStruxure Building Expert
    product name
    SE7000 Series
    device short name
    SE7600B
    product or component type
    Room controller
    device application
    Low voltage rooftop
    product specific application
    2-stage cooling
    2-stage heating
    sensor type
    10 kOhm T2 NTC thermistor with measurement accuracy: +/- 0.2 °F
    PIR cover
    Without cover
    Complementary
    range compatibility
    EcoStruxure Building Expert communication card
    EcoStruxure Building Expert sensor
    EcoStruxure Building Expert temperature sensor
    EcoStruxure Building Expert relay
    EcoStruxure Building Expert sensor coverplate
    [Us] rated supply voltage
    10...30 V AC 50/60 Hz
    rated operational power in VA
    2 VA
    electrical insulation class
    Class II
    network frequency
    50 Hz
    60 Hz
    communication port protocol
    BACnet MS/TP protocol
    temperature setting range
    40...90 °F (heating)
    0.9 °F (per step)
    54...100 °F (cooling)
    information displayed
    Temperature : - 40...122 °F
    Control accuracy
    For temperature : +/- 0.9 °F at 70 °F typically calibrated
    number of inputs
    2 dry contact input
    number of outputs
    2 universal output
    Output rating
    For digital output : 30 V AC , 1 A (maximum)
    For digital output : 30 V AC , 3 A (inrush)
    For analog output : 0...10 V DC , <= 5 mA into >= 2 kOhm resistance
    proportional band
    For heating : adjustable P regulator by 2 °F (factory setting)
    For cooling : adjustable P regulator by 2 °F (factory setting)
    contact operation
    5 standard push-button
    AWG gauge
    AWG 22...AWG 18
    connections - terminals
    Screw terminal
    width
    3.42 in
    depth
    1.18 in
    height
    4.92 in
    product weight
    0.75 lb(US)
    Environment
    relative humidity
    For operating : 0...95 % non-condensing
    For storage : 0...95 % non-condensing
    ambient air temperature for operation
    32...122 °F
    ambient air temperature for storage
    -22...122 °F
    standards
    FCC part 15 subpart B
    ICES-003
    UL 873
    CSA C22.2 No 24
    product certifications
    C-Tick : AS/NZS CISPR 22
    FCC : CFR 47 part 15 class A
    UL listed file E27734 CCN XPAX
    UL listed file E27734 CCN XPAX7
    CE
    directives
    89/336/EEC - electromagnetic compatibility
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1106  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
  • Documents and Downloads

    Language
    • English
    • Russian
    Certificate
    Date
    Size
    Add to My Documents
    EAC Certificate (Version 1.0)
    Date 1/20/17
    Size 457 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 8/25/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 8/25/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /