Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

EBE - FCU controller - BACnet - lodging - RH sensor - PIR cover - analog

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    EcoStruxure Building Expert
    product name
    SE7000 Series
    device short name
    SE7305
    product or component type
    Room controller
    device application
    Low voltage fan coil
    PIR cover
    With cover
    sensor type
    Single point calibrated bulk polymer RH sensor with measurement accuracy: +/- 5 %
    10 kOhm T2 NTC thermistor with measurement accuracy: +/- 0.2 °F
    Complementary
    range compatibility
    EcoStruxure Building Expert communication card
    EcoStruxure Building Expert sensor
    EcoStruxure Building Expert temperature sensor
    EcoStruxure Building Expert relay
    EcoStruxure Building Expert sensor coverplate
    [Us] rated supply voltage
    10...30 V AC 50/60 Hz
    rated operational power in VA
    2 VA
    electrical insulation class
    Class II
    network frequency
    50 Hz
    60 Hz
    communication port protocol
    BACnet MS/TP protocol
    function available
    Humidity control
    information displayed
    Temperature : - 40...122 °F
    Control accuracy
    For humidity : +/- 5 % at 20...80 % RH non-condensing
    For temperature : +/- 0.9 °F at 70 °F typically calibrated
    number of inputs
    1 dry contact input
    number of outputs
    2 universal output
    output type
    Analog
    maximum number of control steps
    3
    Output rating
    0...10 V DC , <= 5 mA into >= 2 kOhm resistance
    temperature setting range
    40...90 °F (heating)
    0.9 °F (per step)
    54...100 °F (cooling)
    AWG gauge
    AWG 22...AWG 18
    connections - terminals
    Screw terminal
    width
    3.42 in
    depth
    1.5 in
    height
    4.92 in
    product weight
    0.75 lb(US)
    Environment
    Setting range
    Humidification : 10...90 %
    Dehumidification : 15...95 %
    ambient air temperature for operation
    32...122 °F
    ambient air temperature for storage
    -22...122 °F
    relative humidity
    0...95 % non-condensing
    standards
    ICES-003
    UL 873
    FCC part 15 subpart B
    CSA C22.2 No 24
    product certifications
    C-Tick : AS/NZS CISPR 22
    FCC : CFR 47 part 15 class A
    UL listed file E27734 CCN XPAX
    UL listed file E27734 CCN XPAX7
    CE
    directives
    89/336/EEC - electromagnetic compatibility
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1106  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
  • Documents and Downloads

    Language
    • English
    • Russian
    Certificate
    Date
    Size
    Add to My Documents
    EAC Certificate (Version 1.0)
    Date 1/20/17
    Size 457 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration