Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

EBE - Zone controller - Zigbee - door & window switch compatible - analog

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    EcoStruxure Building Expert
    product name
    SE7000 Series
    device short name
    SE7200
    product or component type
    Zone controller
    device application
    Zone thermostat
    PIR cover
    Without cover
    sensor type
    10 kOhm T2 NTC thermistor with measurement accuracy: +/- 0.2 °F
    Complementary
    range compatibility
    EcoStruxure Building Expert sensor
    [Us] rated supply voltage
    10...30 V AC 50/60 Hz
    rated operational power in VA
    2 VA
    electrical insulation class
    Class II
    network frequency
    60 Hz
    50 Hz
    communication port protocol
    Zigbee protocol
    information displayed
    Temperature : - 40...122 °F
    Control accuracy
    For temperature : +/- 0.9 °F at 70 °F typically calibrated
    number of inputs
    2 universal input
    input voltage
    0…10 V DC
    number of outputs
    2 universal output
    output type
    Analog
    maximum number of control steps
    3
    Output rating
    0...10 V DC , <= 5 mA into >= 2 kOhm resistance
    temperature setting range
    40...90 °F (heating)
    0.9 °F (per step)
    54...100 °F (cooling)
    proportional band
    For heating : adjustable P regulator by 3.2 °F (factory settting)
    For cooling : adjustable P regulator by 3.2 °F (factory settting)
    AWG gauge
    AWG 22...AWG 18
    connections - terminals
    Screw terminal
    width
    3.42 in
    depth
    1.18 in
    height
    4.92 in
    product weight
    0.75 lb(US)
    Environment
    ambient air temperature for operation
    32...122 °F
    ambient air temperature for storage
    -22...122 °F
    relative humidity
    0...95 % non-condensing
    standards
    ICES-003
    FCC part 15 subpart C
    CSA C22.2 No 24
    UL 873
    product certifications
    FCC
    C-Tick : AS/NZS CISPR 22
    UL listed file E27734 CCN XPAX
    UL listed file E27734 CCN XPAX7
    CE
    directives
    89/336/EEC - electromagnetic compatibility
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.