Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

EBE - Zone controller - Zigbee - PIR cover - floating

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    EcoStruxure Building Expert
    product name
    SE7000 Series
    device short name
    SE7200
    product or component type
    Zone controller
    device application
    Zone thermostat
    PIR cover
    With cover
    sensor type
    10 kOhm T2 NTC thermistor with measurement accuracy: +/- 0.2 °F
    Complementary
    range compatibility
    EcoStruxure Building Expert communication card
    EcoStruxure Building Expert sensor
    EcoStruxure Building Expert temperature sensor
    EcoStruxure Building Expert relay
    EcoStruxure Building Expert sensor coverplate
    [Us] rated supply voltage
    10...30 V AC 50/60 Hz
    rated operational power in VA
    2 VA
    electrical insulation class
    Class II
    network frequency
    50 Hz
    60 Hz
    communication port protocol
    Zigbee protocol
    information displayed
    Temperature : - 40...122 °F
    Control accuracy
    For temperature : +/- 0.9 °F at 70 °F typically calibrated
    number of inputs
    2 dry contact input
    number of outputs
    2 universal output
    output type
    Triac
    Output rating
    30 V AC , 1 A (maximum)
    30 V AC , 3 A (inrush)
    temperature setting range
    40...90 °F (heating)
    0.9 °F (per step)
    54...100 °F (cooling)
    proportional band
    For heating : adjustable P regulator by 3.2 °F (factory settting)
    For cooling : adjustable P regulator by 3.2 °F (factory settting)
    AWG gauge
    AWG 22...AWG 18
    connections - terminals
    Screw terminal
    width
    3.42 in
    depth
    1.18 in
    height
    4.92 in
    product weight
    0.75 lb(US)
    Environment
    ambient air temperature for operation
    32...122 °F
    ambient air temperature for storage
    -22...122 °F
    relative humidity
    0...95 % non-condensing
    standards
    CSA C22.2 No 24
    FCC part 15 subpart C
    ICES-003
    UL 873
    product certifications
    FCC
    C-Tick : AS/NZS CISPR 22
    UL listed file E27734 CCN XPAX
    UL listed file E27734 CCN XPAX7
    CE
    directives
    89/336/EEC - electromagnetic compatibility
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
  • Documents and Downloads

    Language
    • English
    • Russian
    • French
    Certificate
    Date
    Size
    Add to My Documents
    EAC Certificate (Version 1.0)
    Date 11/17/17
    Size 457 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU declaration of conformity (Version 1.0)
    Date 11/30/18
    Size 307.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.