Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric SE7200C5545W-VWA Image

View all Room Controllers

Room Controllers - SE7200C5545W-VWA

OBS - Legacy

Schneider Electric SE7200C5545W-VWA Image
View all Room Controllers
Room Controllers - SE7200C5545W-VWA
OBS - Legacy

Zone controller wireless Zigbee Pro - PIR cover - floating output

Show more characteristics >
Add to My Products Add to My Products

  • Main
    range
    EcoStruxure Building Expert
    product name
    SE7000 Series
    device short name
    SE7200
    product or component type
    Zone controller
    PIR cover
    With cover
    sensor type
    10 kOhm T2 NTC thermistor measurement range: +/- 0.5 °C
    Complementary
    device application
    Zone thermostat
    network frequency
    50 Hz
    60 Hz
    range compatibility
    EcoStruxure Building Expert EnOcean MPM MPM-GW gateway
    EcoStruxure Building Expert EnOcean MPM MPM-VS flow sensor
    EcoStruxure Building Expert EnOcean MPM MPM-VA flow sensor
    EcoStruxure Building Expert EnOcean MPM MPM-UN controller
    communication port protocol
    Zigbee Pro
    number of devices
    50 ZigBee maximum
    function available
    Economiser for not included
    Humidity control for not included
    Scheduling for not included
    measurement accuracy
    +/- 0.5 °C temperature
    discrete input type
    2 discrete input
    input voltage
    10...30 V AC
    number of outputs
    2
    output voltage
    0...10 V DC <= 5 mA
    30 V AC
    width
    87 mm
    depth
    38 mm
    height
    125 mm
    product weight
    340 g
    Environment
    relative humidity
    0...95 %
    ambient air temperature for operation
    0...50 °C
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.