Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric SDN6001168 Image

View all Sedna

SDN6001168

Schneider Electric SDN6001168 Image
View all Sedna
SDN6001168

Sedna - room thermostat with cooling mode - 10A titanium

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range name
    Sedna
    function
    Thermostat
    delivery form
    Complete product
    cover plate color
    Titanium
    Complementary
    rated current
    10 A - 230 V AC 50 Hz
    5 A
    power range
    1100 W
    2200 W
    measurement accuracy
    0.5 °C
    terminal capacity
    2 x 2.5 mm²
    wire structure
    Flexible
    Rigid
    Stranded with sleeve
    wire stripping length
    10 mm
    kind of terminals
    Pillar terminals
    temperature setting range
    5...30 °C
    material of visible parts
    Thermoplastic ABS-UV stabilised
    surface finish
    Glossy
    installation
    Flush
    fixing mode
    Screws
    height
    80 mm
    width
    85 mm
    depth
    48 mm
    depth of visual part
    25.4 mm
    product weight
    0.08 kg
    Environment
    IP degree of protection
    IP20
    conformity mark
    CE
    product certifications
    GOST-R
    standards
    EN 60730-2-9
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1139  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Sedna Catalogue 2018 (Version 10.0)
    Date 10/18/17
    Size 19.9 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 8/21/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /