Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric SDN5900123 Image

View all Sedna

Sedna - SDN5900123

Professional

Schneider Electric SDN5900123 Image
View all Sedna
Sedna - SDN5900123
Professional

Sedna - night light - 250V~ 3W without frame

Show more characteristics >
Add to My Products Add to My Products

  • Main
    range name
    Sedna
    function
    Night light
    delivery form
    Without frame
    Complementary
    installation
    Flush
    power range
    3 W
    rated voltage
    250 V AC
    material of visible parts
    Thermoplastic ABS-UV stabilised
    surface finish
    Glossy
    fixing mode
    Screws or claws
    height
    71 mm
    width
    71 mm
    depth
    39.1 mm
    depth of visual part
    16.7 mm
    product weight
    0.06411 kg
    Environment
    conformity mark
    CE
    product certifications
    CE
    IP degree of protection
    IP20
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Russian
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Sedna Catalogue 2018 (Version 10.0)
    Date 10/18/17
    Size 19.9 MB
    Certificate
    Date
    Size
    Add to My Documents
    EAC Certificate (Version 1.0)
    Date 5/3/18
    Size 2.9 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU declaration of conformity (Version 1.0)
    Date 8/3/17
    Size 435.7 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 2/23/19
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.