Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric SDN5811323 Image

View all Sedna

SDN5811323

Schneider Electric SDN5811323 Image
View all Sedna
SDN5811323

Sedna - horizontal 2-gang frame - IP44 cream

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range name
    Sedna
    range
    Sedna
    product or component type
    Cover frame
    function
    Horizontal 2 gangs cover frame
    cover frame color
    Cream
    Complementary
    material of visible parts
    Thermoplastic ABS-UV stabilised
    surface finish
    Glossy
    height
    85 mm
    width
    156 mm
    depth
    9.4 mm
    depth of visual part
    9.4 mm
    Environment
    IP degree of protection
    IP44
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.