Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric SDN5811321 Image

View all Sedna

SDN5811321

Schneider Electric SDN5811321 Image
View all Sedna
SDN5811321

Sedna - horizontal 2-gang frame - IP44 white

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

SDN5811321 is replaced by:
Product
Qty
SDN5810621
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 31 August 2019
1
  • Main
    range name
    Sedna
    range
    Sedna
    product or component type
    Cover frame
    device application
    Mounting
    function
    Horizontal 2 gangs cover frame
    cover frame color
    White
    Complementary
    material of visible parts
    Thermoplastic ABS-UV stabilised
    surface finish
    Glossy
    height
    85 mm
    width
    156 mm
    depth
    9.7 mm
    depth of visual part
    9.7 mm
    product weight
    0.0266 kg
    Environment
    IP degree of protection
    IP44
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1842  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 7/8/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 7/8/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.