Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric SDN5800670 Image

View all Sedna

SDN5800670

Schneider Electric SDN5800670 Image
View all Sedna
SDN5800670

Sedna - horizontal 3-gang frame - graphite

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range name
    Sedna
    range
    Sedna
    product or component type
    Cover frame
    device application
    Mounting
    function
    Horizontal 3 gangs cover frame
    cover frame color
    Graphite
    Complementary
    material of visible parts
    Thermoplastic ABS-UV stabilised
    surface finish
    Glossy
    height
    80 mm
    width
    227 mm
    depth
    7 mm
    depth of visual part
    7 mm
    product weight
    0.41 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.