Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric SDN5800170 Image

View all Sedna

SDN5800170

Schneider Electric SDN5800170 Image
View all Sedna
SDN5800170

Sedna - 1-gang frame - graphite

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range name
    Sedna
    range
    Sedna
    device application
    Mounting
    function
    Cover frame
    number of gangs
    1 gang
    installation direction
    Horizontal
    range compatibility
    Sedna socket-outlet
    cover frame color
    Graphite
    Complementary
    material of visible parts
    Thermoplastic ABS-UV stabilised
    surface finish
    Glossy
    height
    80 mm
    width
    85 mm
    depth
    7 mm
    depth of visual part
    7 mm
    product weight
    0.01425 kg
    Environment
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Sedna Catalogue 2018 (Version 10.0)
    Date 10/18/17
    Size 19.9 MB
    Certificate
    Date
    Size
    Add to My Documents
    AENOR Certificate (Version 1.0)
    Date 12/17/18
    Size 260.3 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 4/5/19
    Size 200 B
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 4/5/19
    Size 200 B
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.