Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric SDN5400121 Image

View all Sedna

Sedna - SDN5400121

Professional

Schneider Electric SDN5400121 Image
View all Sedna
Sedna - SDN5400121
Professional

Sedna - double loudspeaker outlet - without frame white

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range name
    Sedna
    function
    Loudspeaker socket
    delivery form
    Without frame
    cover plate color
    White
    kind of terminals
    Screwless terminals
    colour code
    RAL 9003
    Complementary
    installation
    Flush
    socket number
    2
    fixing of mechanism
    Screws and claws
    terminal capacity
    1 x 1.5 mm²
    wire structure
    Flexible
    Rigid
    wire stripping length
    7 mm
    material of visible parts
    Thermoplastic ABS-UV stabilised
    surface finish
    Glossy
    fixing mode
    Claws, span of claws working range : 51...70 mm
    Screws
    height
    71 mm
    width
    71 mm
    depth
    44.5 mm
    depth of visual part
    24.7 mm
    product weight
    0.0592 kg
    Environment
    IP degree of protection
    IP20
    Offer Sustainability
    RoHS (date code: YYWW)
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Russian
    • Czech
    • Polish
    • Turkish
    Catalogue
    Date
    Size
    Add to My Documents
    Sedna Catalogue 2018 (Version 10.0)
    Date 10/18/17
    Size 19.9 MB
    EU RoHS Declaration