Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric SDN5100160 Image

View all Sedna

SDN5100160

Schneider Electric SDN5100160 Image
View all Sedna
SDN5100160

Sedna - tel+data outlet - RJ11 + RJ45 cat.5e UTP without frame aluminium

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Sedna
    function
    Telephone + data outlet
    delivery form
    Without frame
    telephone socket type
    RJ11
    data connector type
    RJ45 category 5e UTP
    cover plate color
    Aluminium
    Complementary
    wire structure
    Rigid
    kind of terminals
    IDC : RJ45
    Screw terminals : RJ11
    material of visible parts
    Thermoplastic ABS-UV stabilised
    surface finish
    Glossy
    installation
    Flush
    fixing mode
    Claws, span of claws working range : 48...81 mm
    Screws
    height
    71 mm
    width
    71 mm
    depth
    36 mm
    depth of visual part
    14.5 mm
    product weight
    0.05725 kg
    Environment
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Sedna Catalogue 2018 (Version 10.0)
    Date 10/18/17
    Size 19.9 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Data & Communication outlets in Sedna range (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Altira RJ45 data socket (Version 2.0)
    Date 10/18/16
    Size 283.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.