Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric SDN5100147 Image

View all Sedna

SDN5100147

Schneider Electric SDN5100147 Image
View all Sedna
SDN5100147

Sedna - tel+data outlet - RJ11 + RJ45 cat.5e UTP without frame beige

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Sedna
    device application
    Communication
    function
    Telephone + data outlet
    delivery form
    Without frame
    telephone socket type
    RJ11
    data connector type
    RJ45 category 5e UTP
    cover plate color
    Beige
    Complementary
    socket number
    2
    wire structure
    Rigid
    kind of terminals
    Screw terminals : RJ11
    Screw terminals : RJ45
    material of visible parts
    Thermoplastic ABS-UV stabilised
    surface finish
    Glossy
    installation direction
    Straight
    installation
    Flush
    fixing mode
    Claws, span of claws working range : 48...81 mm
    Screws
    height
    71 mm
    width
    71 mm
    depth
    36 mm
    depth of visual part
    14.5 mm
    product weight
    0.05954 kg
    Environment
    IP degree of protection
    IP20
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Sedna Catalogue 2018 (Version 10.0)
    Date 10/18/17
    Size 19.9 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.