Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric SDN4300670 Image

View all Sedna

SDN4300670

Schneider Electric SDN4300670 Image
View all Sedna
SDN4300670

Sedna plate, single; AMP, MOLEX, KELINE, cat5e, cat6 UTP (wo connector), graph

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range name
    Sedna
    function
    Central plate
    delivery form
    Without frame
    provided equipment
    Without RJ45 connectors
    socket number
    1
    product compatibility
    AMP modular jack Cat. 5e UTP
    AMP modular jack Cat. 6 UTP
    Molex modular jack Cat. 5e UTP
    Molex modular jack Cat. 6 UTP
    Keline modular jack Cat. 5e UTP
    Keline modular jack Cat. 6 UTP
    cover plate color
    Graphite
    Complementary
    fixing mode
    Claws, span of claws working range : 51...80 mm
    Screws
    height
    71 mm
    width
    71 mm
    depth
    36 mm
    depth of visual part
    7 mm
    product weight
    0.07453 kg
    installation
    Flush
    material of visible parts
    Thermoplastic ABS-UV stabilised
    surface finish
    Glossy
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1842  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Sedna Catalogue 2018 (Version 10.0)
    Date 10/18/17
    Size 19.9 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.