Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric SDN3301723 Image

View all Sedna

Sedna - SDN3301723

Retail

Schneider Electric SDN3301723 Image
View all Sedna
Sedna - SDN3301723
Retail

Sedna - TV/R ending outlet - 1dB cream

Show more characteristics >
Add to My Products Add to My Products

  • Main
    range name
    Sedna
    function
    TV/R socket
    TV socket type
    End-of-line (terminal socket)
    delivery form
    Complete product
    cover plate color
    Cream
    type of packing
    Blister
    Complementary
    number of outputs
    2
    TV connector type
    1 x male IEC 9.52 mm
    FM connector type
    1 x female IEC
    installation
    Flush
    kind of terminals
    Glossy
    material of visible parts
    ASA + PC
    fixing mode
    Screws or claws, span of claws working range : 57...65 mm
    attenuation
    1 dB
    connections - terminals
    Screw
    height
    80 mm
    width
    85 mm
    depth
    40 mm
    depth of visual part
    14.6 mm
    product weight
    0.1135 kg
    Environment
    conformity mark
    CE
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Antenna outlets in Anya range (Version 1.0)
    Date 5/30/16
    Size 39.3 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 12/2/18
    Size 0
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ODACE Single TV Outlet (Version 1.1)
    Date 10/18/12
    Size 914.2 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 12/2/18
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.