Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric SDN3201621 Image

View all Sedna

Sedna - SDN3201621

Professional

Schneider Electric SDN3201621 Image
View all Sedna
Sedna - SDN3201621
Professional

Sedna - TV connector - 1dB without frame white

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Sedna
    function
    TV socket
    delivery form
    Without frame
    TV socket type
    End-of-line (terminal socket)
    cover plate color
    White
    Complementary
    TV connector type
    1 x male IEC 9.52 mm
    number of outputs
    1
    through loss
    1 dB
    attenuation
    1 dB for TV signal for 5...862 MHz frequency
    connections - terminals
    Screw terminals
    material of visible parts
    Thermoplastic ABS-UV stabilised
    kind of terminals
    Glossy
    installation
    Flush
    fixing mode
    Claws, span of claws working range : 51...80 mm
    Screws
    height
    70 mm
    width
    64 mm
    depth
    40 mm
    depth of visual part
    14.6 mm
    product weight
    0.07722 kg
    Environment
    conformity mark
    CE
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Russian
    • Czech
    • Polish
    • Turkish
    Catalogue
    Date
    Size
    Add to My Documents
    Sedna Catalogue 2018 (Version 10.0)
    Date 10/18/17
    Size 19.9 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Antenna outlets in Anya range (Version 1.0)
    Date 5/30/16
    Size 39.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 12/1/18
    Size 0
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 12/1/18
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.