Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric SDN3190121 Image

View all Sedna

SDN3190121

Schneider Electric SDN3190121 Image
View all Sedna
SDN3190121

Sedna - single socket outlet, side earth - 16A IP44 shutters, lid, white

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Socket-outlet
    outlet standard description
    Side earth
    delivery form
    Complete product
    additional features
    Lid and shuttered
    rated current
    16 A - 250 V AC
    cover plate color
    White
    kind of terminals
    Lift terminals
    Complementary
    installation
    Flush
    power range
    3680 W
    terminal capacity
    2 x 2.5 mm²
    wire structure
    Flexible
    Rigid
    wire stripping length
    12 mm
    material of visible parts
    ASA + PC
    surface finish
    Glossy
    fixing mode
    Screws or claws, 51...69 mm
    height
    85 mm
    width
    85 mm
    depth
    50.5 mm
    depth of visual part
    20.5 mm
    product weight
    0.102 kg
    Environment
    IP degree of protection
    IP44
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.