Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric SDN3100447 Image

View all Sedna

Sedna - SDN3100447

Retail

Schneider Electric SDN3100447 Image
View all Sedna
Sedna - SDN3100447
Retail

Sedna-single socket outlet, sideE-16A screwless shutters, lid, wo frame beige

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range name
    Sedna
    function
    Socket-outlet
    delivery form
    Without frame
    outlet poles configuration
    2P + E with shutters
    outlet standard description
    Side earth
    outlet standard
    Poland
    rated current
    16 A - 250 V AC
    cover plate color
    Beige
    kind of terminals
    Screwless terminals
    Complementary
    installation
    Flush
    power range
    3680 W
    terminal capacity
    2 x 2.5 mm²
    wire structure
    Flexible
    Rigid
    wire stripping length
    13 mm
    material of visible parts
    ASA + PC
    surface finish
    Glossy
    fixing mode
    Screws 52...69 mm
    Claws, span of claws working range :
    height
    71 mm
    width
    71 mm
    depth
    47.3 mm
    depth of visual part
    16 mm
    product weight
    0.070563 kg
    Environment
    standards
    IEC 60884-1
    product certifications
    GOST-R
    IP degree of protection
    IP20
  • Documents and Downloads

    Language
    • English
    • Russian
    • German
    • Turkish
    Catalogue
    Date
    Size
    Add to My Documents
    Sedna Catalogue 2018 (Version 10.0)
    Date 10/18/17
    Size 19.9 MB
    Certificate
    Date
    Size
    Add to My Documents
    EAC Certificate (Version 1.0)
    Date 5/3/18
    Size 2.9 MB
    VDE Certificate (Version 1.0)
    Date 5/3/18
    Size 945.9 KB
    TSE Certificate (Version 1.0)
    Date 8/22/18
    Size 691.6 KB
    AENOR Certificate (Version 1.0)
    Date 12/4/18
    Size 261.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.