Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric SDN3000621 Image

View all Sedna

SDN3000621

Schneider Electric SDN3000621 Image
View all Sedna
SDN3000621

Sedna - double socket-outlet with side earth - 16A, white

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range name
    Sedna
    function
    Socket-outlet
    delivery form
    Complete product
    type of packing
    Flow-pack and cardboard with eurohole
    outlet poles configuration
    2P + E
    outlet standard description
    Side earth
    rated current
    16 A - 250 V AC
    cover plate color
    White
    kind of terminals
    Lift terminals
    Complementary
    installation
    Flush
    power range
    3680 W
    terminal capacity
    2 x 2.5 mm²
    wire structure
    Flexible
    Rigid
    Solid stranded
    wire stripping length
    11 mm
    material of visible parts
    ASA + PC
    surface finish
    Glossy
    Environment
    product certifications
    EAC
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1715  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Russian
    • French
    • German
    Certificate
    Date
    Size
    Add to My Documents
    EAC Certificate (Version 1.0)
    Date 5/3/18
    Size 2.9 MB
    VDE Certificate (Version 1.0)
    Date 11/21/17
    Size 891.2 KB
    Socket Outlet (Version 1.0)
    Date 7/2/19
    Size 268.9 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Installation Socket Outlets (Version 1.0)
    Date 5/22/19
    Size 3.3 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 6/8/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP - SEDNA- SINGLE SOCKET OUTLET,SIDE EARTH-16A SHUTTERS WITHOUT FRAME WHITE (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 6/8/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.