Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric SDN2890321 Image

View all Sedna

Sedna - SDN2890321

Retail

Schneider Electric SDN2890321 Image
View all Sedna
Sedna - SDN2890321
Retail

Sedna - single socket outlet, pin earth - 16A IP44 shutters, lid, white

Show more characteristics >
Add to My Products Add to My Products

  • Main
    range
    Sedna
    product or component type
    Socket-outlet
    outlet standard description
    Pin earth
    delivery form
    Complete product
    additional features
    Lid and shuttered
    rated current
    16 A - 250 V AC
    cover plate color
    White
    kind of terminals
    Lift terminals
    Complementary
    installation
    Flush
    power range
    3680 W
    terminal capacity
    2 x 2.5 mm²
    wire structure
    Flexible
    Rigid
    wire stripping length
    13 mm
    material of visible parts
    ASA + PC
    surface finish
    Glossy
    fixing mode
    Screws or claws, 52...69 mm
    height
    85 mm
    width
    85 mm
    depth
    46.3 mm
    depth of visual part
    18 mm
    product weight
    0.095496 kg
    Environment
    product certifications
    B
    IP degree of protection
    IP44
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Russian
    • French
    • Polish
    • Turkish
    Certificate
    Date
    Size
    Add to My Documents
    BBJ Certificate (Version 1.0)
    Date 8/22/18
    Size 692.9 KB
    NF Certificate (Version 1.0)
    Date 8/22/18
    Size 697.3 KB
    TSE Certificate (Version 1.0)
    Date 8/22/18
    Size 691.6 KB
    BBJ Certificate (Version 1.0)
    Date 12/6/18
    Size 739.5 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Socket-outlets for household and similar purposes in SEDNA range (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.