Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric SDN2800923 Image

View all Sedna

SDN2800923

Schneider Electric SDN2800923 Image
View all Sedna
SDN2800923

Sedna - double socket outlet with pin earth for frames - 16A cream, PL std

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range name
    Sedna
    function
    Socket-outlet
    delivery form
    Without frame
    outlet poles configuration
    2P + E
    outlet standard description
    Pin earth
    outlet standard
    Poland
    rated current
    16 A - 250 V AC
    cover plate color
    Cream
    kind of terminals
    Lift terminals
    Complementary
    installation
    Flush
    power range
    3680 W
    terminal capacity
    2 x 2.5 mm²
    wire structure
    Flexible
    Rigid
    Solid stranded
    wire stripping length
    13 mm
    material of visible parts
    ASA + PC
    surface finish
    Glossy
    fixing mode
    Claws, span of claws working range : 52...69 mm
    Screws
    height
    83 mm
    width
    71 mm
    depth
    48 mm
    depth of visual part
    23.8 mm
    product weight
    0.082 kg
    Environment
    standards
    IEC 60884-1
    product certifications
    B
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • Polish
    Catalogue
    Date
    Size
    Add to My Documents
    Sedna Catalogue 2018 (Version 10.0)
    Date 10/18/17
    Size 19.9 MB
    Certificate
    Date
    Size
    Add to My Documents
    BBJ Certificate (Version 1.0)
    Date 12/6/18
    Size 659.5 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP - SEDNA- SINGLE SOCKET OUTLET,SIDE EARTH-16A SHUTTERS WITHOUT FRAME WHITE (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.