Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric SDN2800370 Image

View all Sedna

SDN2800370

Schneider Electric SDN2800370 Image
View all Sedna
SDN2800370

Sedna - single socket outlet, pin earth - 16A IP44 shutters, lid, wo frame graph

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range name
    Sedna
    function
    Socket-outlet
    delivery form
    Without frame
    outlet poles configuration
    2P + E with shutters
    outlet standard description
    Pin earth
    rated current
    16 A - 250 V AC
    cover plate color
    Graphite
    kind of terminals
    Lift terminals
    Complementary
    installation
    Flush
    power range
    3680 W
    terminal capacity
    2 x 2.5 mm²
    wire structure
    Flexible
    Rigid
    wire stripping length
    13 mm
    material of visible parts
    PC
    surface finish
    Glossy
    fixing mode
    Claws, span of claws working range : 52...69 mm
    Screws
    height
    71 mm
    width
    71 mm
    depth
    46.3 mm
    depth of visual part
    18 mm
    product weight
    0.078782 kg
    Environment
    standards
    IEC 60884-1
    product certifications
    B
    IP degree of protection
    IP44
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.