Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric SDN2800368 Image

View all Sedna

SDN2800368

Schneider Electric SDN2800368 Image
View all Sedna
SDN2800368

Sedna - single socket outlet, pin earth - 16A IP44 shutters, lid, wo frame titan

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range name
    Sedna
    function
    Socket-outlet
    delivery form
    Without frame
    outlet poles configuration
    2P + E with shutters
    outlet standard description
    Pin earth
    rated current
    16 A - 250 V AC
    cover plate color
    Titanium
    kind of terminals
    Lift terminals
    Complementary
    installation
    Flush
    power range
    3680 W
    terminal capacity
    2 x 2.5 mm²
    wire structure
    Flexible
    Rigid
    wire stripping length
    13 mm
    material of visible parts
    PC
    surface finish
    Glossy
    fixing mode
    Claws, span of claws working range : 52...69 mm
    Screws
    height
    71 mm
    width
    71 mm
    depth
    46.3 mm
    depth of visual part
    18 mm
    product weight
    0.078782 kg
    Environment
    standards
    IEC 60884-1
    product certifications
    B
    IP degree of protection
    IP44
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1126  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Russian
    • French
    • Polish
    • Turkish
    Catalogue
    Date
    Size
    Add to My Documents
    Sedna Catalogue 2018 (Version 10.0)
    Date 10/18/17
    Size 19.9 MB
    Certificate
    Date
    Size
    Add to My Documents
    Socket Outlet (Version 1.0)
    Date 11/21/18
    Size 739.5 KB
    BBJ Certificate (Version 1.0)
    Date 4/5/18
    Size 692.9 KB
    NF Certificate (Version 1.0)
    Date 1/29/18
    Size 697.3 KB
    Socket Outlet (Version 01)
    Date 3/18/19
    Size 752.1 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Installation Socket Outlets (Version 1.0)
    Date 3/5/19
    Size 3.3 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /