Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric SDN2300121 Image

View all Sedna

SDN2300121

Schneider Electric SDN2300121 Image
View all Sedna
SDN2300121

Sedna - electronic keycard reader - 10A without frame white

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Sedna
    function
    Card switch
    device application
    Control
    delivery form
    Without frame
    cover plate color
    White
    Complementary
    function
    Hotel card switch
    power range
    2300 W
    rated current
    10 A - 220 V AC
    kind of terminals
    Screwless terminals
    terminal capacity
    2 x 2.5 mm²
    wire structure
    Flexible
    Rigid
    wire stripping length
    13 mm
    material of visible parts
    Thermoplastic ABS-UV stabilised
    surface finish
    Glossy
    fixing mode
    Claws, span of claws working range : 51...70 mm
    Screws
    height
    75 mm
    width
    71 mm
    depth
    60 mm
    depth of visual part
    31 mm
    product weight
    0.08252 kg
    Environment
    conformity mark
    CE
    IP degree of protection
    IP20
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.