Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric SDN2290760 Image

View all Sedna

Sedna - SDN2290760

Retail

Schneider Electric SDN2290760 Image
View all Sedna
Sedna - SDN2290760
Retail

Sedna - 2way rotary pushbutton dimmer - 325VA, aluminium

Show more characteristics >
Add to My Products Add to My Products

  • Main
    function
    Push-button dimmer
    range
    Sedna
    delivery form
    Complete product
    function
    2-way
    cover plate color
    Aluminium
    kind of terminals
    Pillar terminals
    Complementary
    installation
    Flush
    dimmer application
    Inductive load
    Resistive load
    load type
    230 V AC halogen lamp 25...325 W
    Incandescent lamp 25...325 W
    Low voltage halogen lamp with electronic transformer 25...325 VA
    rated voltage
    230 V AC 50 Hz
    terminal capacity
    1 x 2.5 mm²
    wire structure
    Flexible
    Rigid
    wire stripping length
    7 mm
    material of visible parts
    Thermoplastic ABS-UV stabilised
    surface finish
    Glossy
    fixing mode
    Screws or claws, 51...80 mm
    height
    80 mm
    width
    85 mm
    depth
    47.5 mm
    depth of visual part
    20 mm
    product weight
    0.12 kg
    Environment
    conformity mark
    CE
    IP degree of protection
    IP20
    IP degree of protection
    IP20
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
    FIMKO Certificate (Version 1.0)
    Date 11/21/17
    Size 289.6 KB
    SEMKO Certificate (Version 1.0)
    Date 7/28/17
    Size 621 KB
    NEMKO Certificate (Version 1.0)
    Date 7/29/17
    Size 212.3 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU declaration of conformity (Version 1.0)
    Date 2/21/18
    Size 482.9 KB
    Electronic switches for household and similar fixed electrical installations in Sedna range (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.