Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric SDN2200968 Image

View all Sedna

SDN2200968

Schneider Electric SDN2200968 Image
View all Sedna
SDN2200968

Sedna - rotary pushbutton dimmer - 1000VA, without frame titanium

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range name
    Sedna
    function
    Push-button dimmer
    delivery form
    Without frame
    cover plate color
    Titanium
    kind of terminals
    Pillar terminals
    Complementary
    installation
    Flush
    dimmer application
    Inductive load
    Resistive load
    load type
    Single-phase motor 60...600 VA
    230 V AC halogen lamp 40...1000 W
    230 V AC incandescent lamp 40...1000 W
    Low voltage halogen lamp with ferromagnetic transformer 60...1000 VA
    rated voltage
    230 V AC
    protection type
    Electronic fuse protection
    terminal capacity
    2 x 2.5 mm²
    wire structure
    Flexible
    Rigid
    wire stripping length
    7 mm
    material of visible parts
    Thermoplastic ABS-UV stabilised
    surface finish
    Glossy
    fixing mode
    Screws
    height
    71 mm
    width
    71 mm
    depth
    48.25 mm
    depth of visual part
    20 mm
    product weight
    0.1037 kg
    Environment
    standards
    EN 60669-2-1
    conformity mark
    CE
    product certifications
    GOST-R
    IP degree of protection
    IP20
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Russian
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Sedna Catalogue 2018 (Version 10.0)
    Date 10/18/17
    Size 19.9 MB
    Certificate
    Date
    Size
    Add to My Documents
    NEMKO Certificate (Version 1.1)
    Date 6/27/18
    Size 216.9 KB
    NEMKO certificate (Version 1.0)
    Date 9/22/17
    Size 211.9 KB
    FIMKO certificate (Version 1.0)
    Date 10/16/17
    Size 277.1 KB
    EAC certificate (Version 1.0)
    Date 8/21/18
    Size 959.2 KB
    SEMKO certificate (Version 1.0)
    Date 11/21/17
    Size 434.8 KB
    SEMKO Certificate (Version 1.1)
    Date 6/27/18
    Size 1.6 MB
    FIMKO Certificate (Version 1.1)
    Date 6/27/18
    Size 211.7 KB
    FIMKO Certificate (Version 1.0)
    Date 6/27/18
    Size 1.4 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.