Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric SDN2200860 Image

View all Sedna

SDN2200860

Schneider Electric SDN2200860 Image
View all Sedna
SDN2200860

Sedna - 2way universal rotary pushbutton dimmer - 600VA, without frame aluminium

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range name
    Sedna
    function
    Push-button dimmer
    function
    2-way
    delivery form
    Without frame
    cover plate color
    Aluminium
    kind of terminals
    Pillar terminals
    Complementary
    installation
    Flush
    dimmer application
    Capacitive load
    Inductive load
    Resistive load
    load type
    Low voltage halogen lamp with ferromagnetic transformer 40...600 VA
    230 V AC incandescent lamp 40...600 W
    230 V AC halogen lamp 40...600 W
    Low voltage halogen lamp with electronic transformer 40...600 VA
    Low voltage halogen lamp with toroidal transformer 40...600 VA
    rated voltage
    230 V AC
    protection type
    Electronic fuse protection
    terminal capacity
    2 x 2.5 mm²
    wire structure
    Flexible
    Rigid
    wire stripping length
    7 mm
    material of visible parts
    Thermoplastic ABS-UV stabilised
    surface finish
    Glossy
    fixing mode
    Screws
    height
    71 mm
    width
    71 mm
    depth
    47.5 mm
    depth of visual part
    20 mm
    product weight
    0.09772 kg
    Environment
    standards
    EN 60669-2-1
    conformity mark
    CE
    product certifications
    GOST-R
    IP degree of protection
    IP20
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Russian
    • French
    Certificate
    Date
    Size
    Add to My Documents
    EAC certificate (Version 1.0)
    Date 8/21/18
    Size 959.2 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU declaration of conformity (Version 1.0)
    Date 1/9/18
    Size 197.6 KB
    Electronic switches for household and similar fixed electrical installations in Sedna range (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.