Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric SDN2200770 Image

View all Sedna

SDN2200770

Schneider Electric SDN2200770 Image
View all Sedna
SDN2200770

Sedna - 2way rotary pushbutton dimmer - 325VA, without frame graphite

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range name
    Sedna
    function
    Push-button dimmer
    function
    2-way
    delivery form
    Without frame
    cover plate color
    Graphite
    kind of terminals
    Pillar terminals
    Complementary
    installation
    Flush
    dimmer application
    Capacitive load
    Resistive load
    load type
    230 V AC halogen lamp 25...325 W
    Low voltage halogen lamp with electronic transformer 25...325 VA
    230 V AC incandescent lamp 25...325 W
    rated voltage
    230 V AC
    protection type
    Electronic fuse protection
    terminal capacity
    1 x 2.5 mm²
    wire structure
    Flexible
    Rigid
    wire stripping length
    7 mm
    material of visible parts
    Thermoplastic ABS-UV stabilised
    surface finish
    Glossy
    fixing mode
    Claws, span of claws working range : 51...80 mm
    Screws
    height
    71 mm
    width
    71 mm
    depth
    47.5 mm
    depth of visual part
    20 mm
    product weight
    0.10667 kg
    Environment
    standards
    EN 60669-2-1
    conformity mark
    CE
    product certifications
    GOST-R
    IP degree of protection
    IP20
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
  • Documents and Downloads

    Language
    • English
    • Russian
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Sedna Catalogue 2018 (Version 10.0)
    Date 10/18/17
    Size 19.9 MB
    Certificate
    Date
    Size
    Add to My Documents
    EAC certificate (Version 1.0)
    Date 8/21/18
    Size 959.2 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU declaration of conformity (Version 1.0)
    Date 2/21/18
    Size 482.9 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.