Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric SDN2200523 Image

View all Sedna

Sedna - SDN2200523

Professional

Schneider Electric SDN2200523 Image
View all Sedna
Sedna - SDN2200523
Professional

Sedna - 2way rotary pushbutton dimmer - 500VA, without frame cream

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range name
    Sedna
    function
    Push-button dimmer
    function
    2-way
    delivery form
    Without frame
    cover plate color
    Cream
    kind of terminals
    Pillar terminals
    Complementary
    installation
    Flush
    dimmer application
    Inductive load
    Resistive load
    load type
    230 V AC halogen lamp 60...500 W
    230 V AC incandescent lamp 60...500 W
    Low voltage halogen lamp with ferromagnetic transformer 60...500 VA
    rated voltage
    230 V AC
    protection type
    Fuse protection
    fuse type
    F2.5AH / 250 V
    terminal capacity
    1 x 2.5 mm²
    wire structure
    Flexible
    Rigid
    wire stripping length
    7 mm
    material of visible parts
    Thermoplastic ABS-UV stabilised
    surface finish
    Glossy
    fixing mode
    Claws, span of claws working range : 51...80 mm
    Screws
    height
    71 mm
    width
    71 mm
    depth
    47.5 mm
    depth of visual part
    20 mm
    product weight
    0.13541 kg
    Environment
    standards
    EN 60669-2-1
    conformity mark
    CE
    product certifications
    GOST-R
    IP degree of protection
    IP20
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Czech
    • French
    • Polish
    Catalogue
    Date
    Size
    Add to My Documents
    Sedna Catalogue 2018 (Version 10.0)
    Date 10/18/17
    Size 19.9 MB
    Certificate
    Date
    Size
    Add to My Documents
    SEMKO Certificate (Version 1.0)
    Date 7/28/17
    Size 620.4 KB
    NEMKO Certificate (Version 1.0)
    Date 7/29/17
    Size 64.5 KB
    NEMKO Certificate (Version 1.0)
    Date 7/29/17
    Size 212.3 KB
    FIMKO Certificate (Version 1.0)
    Date 11/21/17
    Size 280.3 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU declaration of conformity (Version 1.0)
    Date 1/9/18
    Size 201.6 KB
    Electronic switches for household and similar fixed electrical installations in Sedna range (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.