Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Sedna
Schneider Electric SDN2090260 Image

SDN2090260

Schneider Electric SDN2090260 Image
SDN2090260

Sedna - movement detector - 10A aluminium

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range name
    Sedna
    function
    Presence detector
    delivery form
    Complete product
    rated current
    10 A - 230 V AC 50 Hz
    cover plate color
    Aluminium
    kind of terminals
    Pillar terminals
    Complementary
    installation
    Flush
    power range
    2300 W
    light intensity adjustment
    5...1000 lux
    time delay
    <= 20 minutes
    terminal capacity
    1 x 2.5 mm²
    wire structure
    Rigid
    Flexible
    wire stripping length
    8 mm
    material of visible parts
    Thermoplastic ABS-UV stabilised
    surface finish
    Glossy
    fixing mode
    Screws
    height
    80 mm
    width
    85 mm
    depth
    51.4 mm
    depth of visual part
    26.6 mm
    product weight
    0.116 kg
    Environment
    conformity mark
    CE
    IP degree of protection
    IP20
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1002  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Contractual warranty
    Warranty period
    18 months
  • Documents

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/23/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /