Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Sedna
Schneider Electric SDN2000268 Image
To be discontinued

SDN2000268

Schneider Electric SDN2000268 Image
To be discontinued
SDN2000268

Sedna - presence detector - 10A without frame titanium

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Sedna
    function
    Presence detector
    device application
    Monitoring
    delivery form
    Without frame
    sensor type
    PIR
    cover plate color
    Titanium
    product specific application
    Staircase monitoring
    Complementary
    power range
    2300 W
    rated current
    10 A at 230 V AC 50 Hz
    function available
    Automatic with manual override
    light intensity adjustment
    5…1000 lux
    time delay
    2 s...20 min
    horizontal detection angle
    0…180 °
    kind of terminals
    Pillar terminals
    terminal capacity
    1 cable(s) 2.5 mm²
    wire structure
    Rigid
    Flexible
    wire stripping length
    8 mm
    installation
    Flush
    fixing mode
    Screws
    material of visible parts
    Thermoplastic ABS-UV stabilised
    surface finish
    Glossy
    minimum mounting height
    1.2 m
    height
    71 mm
    width
    71 mm
    depth
    51.4 mm
    net weight
    0.09719 kg
    depth of visual part
    26.6 mm
    Environment
    conformity mark
    CE
    IP degree of protection
    IP20
    ambient air temperature for operation
    0…35 °C
    environmental characteristic
    Halogen free
    product certifications
    GOST-R
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Under investigation
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Russian
    Catalogue
    Date
    Size
    Add to My Documents
    Sedna Catalogue 2018 (Version 10.0)
    Date 10/18/17
    Size 19.9 MB
    Certificate
    Date
    Size
    Add to My Documents
    NEMKO Certificate (Version 1.0)
    Date 6/28/07
    Size 37.7 KB
    EAC certificate (Version 1.0)
    Date 5/4/18
    Size 770.7 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/15/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/15/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/15/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /