Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Sedna
Schneider Electric SDN2000223 Image

SDN2000223

Schneider Electric SDN2000223 Image
SDN2000223

Sedna - presence detector - 10A without frame cream

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    function
    Presence detector
    delivery form
    Without frame
    cover plate color
    Cream
    Complementary
    power range
    2300 W
    rated current
    10 A - 230 V AC 50 Hz
    light intensity adjustment
    5...1000 lux
    time delay
    <= 20 minutes
    kind of terminals
    Pillar terminals
    terminal capacity
    1 x 2.5 mm²
    wire structure
    Rigid
    Flexible
    wire stripping length
    8 mm
    installation
    Flush
    fixing mode
    Screws
    material of visible parts
    Thermoplastic ABS-UV stabilised
    surface finish
    Glossy
    height
    71 mm
    width
    71 mm
    depth
    51.4 mm
    product weight
    0.09741 kg
    depth of visual part
    26.6 mm
    Environment
    conformity mark
    CE
    IP degree of protection
    IP20
    product certifications
    GOST-R
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1409  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Sedna Catalogue 2018 (Version 10.0)
    Date 10/18/17
    Size 19.9 MB
    Certificate
    Date
    Size
    Add to My Documents
    NEMKO Certificate (Version 1.0)
    Date 6/28/07
    Size 37.7 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/23/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/23/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /