Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric SDN0890323 Image

Range: Sedna

Legacy

SDN0890323

Schneider Electric SDN0890323 Image
Range: Sedna

Legacy

SDN0890323

Sedna - 1pole pushbutton - 10A bell symbol, IP44 cream

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range name
    Sedna
    product or component type
    Push-button
    delivery form
    Complete product
    marking
    Bell symbol
    kind of terminals
    Screwless terminals
    cover plate color
    Cream
    function
    1-pole push-button
    rated current
    10 A - 250 V AC
    Complementary
    installation
    Flush
    height
    80 mm
    material of visible parts
    Thermoplastic ABS-UV stabilised
    pilot light
    Locator lamp
    power range
    2300 W
    product weight
    0.0905 kg
    depth of visual part
    12 mm
    wire structure
    Flexible
    Rigid
    depth
    42 mm
    surface finish
    Glossy
    width
    85 mm
    wire stripping length
    12 mm
    fixing mode
    Screws or claws, 51...80 mm
    terminal capacity
    2 x 2.5 mm²
    Environment
    IP degree of protection
    IP44
    conformity mark
    CE
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.