Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric SDN0490421 Image

Range: Sedna

Retail

SDN0490421

Schneider Electric SDN0490421 Image
Range: Sedna

Retail

SDN0490421

Sedna - 1pole 2way switch - 10AX IP44 white

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range name
    Sedna
    product or component type
    Switch
    delivery form
    Complete product
    kind of terminals
    Screwless terminals
    cover plate color
    White
    function
    1-pole 2-way
    rated current
    10 AX - 250 V AC
    Complementary
    installation
    Flush
    height
    85 mm
    material of visible parts
    Thermoplastic ABS-UV stabilised
    power range
    2300 W
    product weight
    0.094 kg
    depth of visual part
    12 mm
    wire structure
    Flexible
    Rigid
    depth
    42 mm
    surface finish
    Glossy
    width
    85 mm
    wire stripping length
    12 mm
    fixing mode
    Screws or claws, 51...80 mm
    terminal capacity
    2 x 2.5 mm²
    Environment
    IP degree of protection
    IP44
    conformity mark
    CE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    • Turkish
    Certificate
    Date
    Size
    Add to My Documents
    Date 8/22/18
    Size 691.5 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 6/20/18
    Size 1.6 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.