Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric SDN0390370 Image

Range: Sedna

Retail

SDN0390370

Schneider Electric SDN0390370 Image
Range: Sedna

Retail

SDN0390370

Sedna - 1pole 2-circuits switch - 10AX locator light, graphite

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range name
    Sedna
    range
    Sedna
    device application
    Control
    product or component type
    Switch
    function
    1-pole 2-circuit
    delivery form
    Complete product
    rated current
    10 AX - 250 V AC
    rocker color
    Graphite
    kind of terminals
    Screwless terminals
    Complementary
    pilot light
    Blue locator lamp
    power range
    2300 W
    installation
    Flush
    terminal capacity
    2 x 2.5 mm²
    wire structure
    Flexible
    Rigid
    wire stripping length
    13 mm
    material of visible parts
    Thermoplastic ABS-UV stabilised
    surface finish
    Glossy
    fixing mode
    Claws, span of claws working range : 51...70 mm
    Screws
    height
    85 mm
    width
    80 mm
    depth
    37 mm
    depth of visual part
    12 mm
    product weight
    0.066817 kg
    Environment
    standards
    IEC 60669-1
    conformity mark
    CE
    product certifications
    TSE
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • French
    • Turkish
    Certificate
    Date
    Size
    Add to My Documents
    Date 8/22/18
    Size 691.5 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 6/20/18
    Size 1.6 MB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 10/24/17
    Size 419.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.