Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric SDN0390360 Image

Range: Sedna

Retail

SDN0390360

Schneider Electric SDN0390360 Image
Range: Sedna

Retail

SDN0390360

Sedna - 1pole 2-circuits switch - 10AX locator light, aluminium

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range name
    Sedna
    product or component type
    Switch
    delivery form
    Complete product
    kind of terminals
    Screwless terminals
    cover plate color
    Aluminium
    function
    1-pole 2-circuit
    type of packing
    Blister
    rated current
    10 AX - 250 V AC
    Complementary
    installation
    Flush
    height
    80 mm
    material of visible parts
    Thermoplastic ABS-UV stabilised
    pilot light
    Blue locator lamp
    power range
    2300 W
    product weight
    0.107 kg
    depth of visual part
    12 mm
    wire structure
    Flexible
    Rigid
    depth
    37 mm
    surface finish
    Glossy
    width
    85 mm
    wire stripping length
    13 mm
    fixing mode
    Screws or claws, 51...70 mm
    terminal capacity
    2 x 2.5 mm²
    Environment
    IP degree of protection
    IP20
    conformity mark
    CE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • French
    • Turkish
    Certificate
    Date
    Size
    Add to My Documents
    Date 11/21/17
    Size 441.3 KB
    Date 8/22/18
    Size 691.5 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 6/20/18
    Size 1.6 MB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 10/24/17
    Size 419.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.