Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric SDN0300260 Image

View all Sedna

SDN0300260

Schneider Electric SDN0300260 Image
View all Sedna
SDN0300260

Sedna - 1pole 2-circuits switch - 10AX aluminium

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range name
    Sedna
    product or component type
    Switch
    delivery form
    Complete product
    kind of terminals
    Screwless terminals
    cover plate color
    Aluminium
    function
    1-pole 2-circuit
    rated current
    10 AX - 250 V AC
    Complementary
    installation
    Flush
    height
    80 mm
    material of visible parts
    Thermoplastic ABS-UV stabilised
    power range
    2300 W
    product weight
    0.089 kg
    depth of visual part
    12 mm
    wire structure
    Flexible
    Rigid
    depth
    37 mm
    surface finish
    Glossy
    width
    85 mm
    wire stripping length
    13 mm
    fixing mode
    Screws or claws, 51...70 mm
    terminal capacity
    2 x 2.5 mm²
    Environment
    IP degree of protection
    IP20
    conformity mark
    CE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1715  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    • Turkish
    Certificate
    Date
    Size
    Add to My Documents
    Switch (Version 01)
    Date 3/18/19
    Size 757.2 KB
    NEMKO Certificate (Version 1.0)
    Date 9/28/12
    Size 441.3 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Installation switches, screwless (Sedna) (Version 1.0)
    Switches for household and similar fixed electrical installations in SEDNA range (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 8/21/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP - SEDNA - 1POLE SWITCH - 10AX WITHOUT FRAME WHITE (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 8/21/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /