Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Smart-UPS
Schneider Electric SCL500RM1UC Image

SCL500RM1UC

Schneider Electric SCL500RM1UC Image
SCL500RM1UC

APC Smart-UPS Li-Ion, Short Depth 500VA, 120V with SmartConnect

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS Li-Ion, Short Depth 500VA, 120V with SmartConnect
    Includes
    CD with software , Documentation CD , Installation guide , Rack Mounting support rails , USB cable
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Canada , United States
    Output
    Output Power Capacity
    400 Watts / 500 VA
    Max Configurable Power (Watts)
    400 Watts / 500 VA
    Nominal Output Voltage
    120V
    Output Voltage Distortion
    Less than 5%
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Line Interactive
    Waveform Type
    Sine wave
    Output Connections
    (4) NEMA 5-15R (Battery Backup)
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    47 - 63 Hz
    Input Connections
    NEMA 5-15P
    Input voltage range for main operations
    92 - 139 V
    Batteries & Runtime
    Battery Type
    Li-ion
    Typical recharge time
    3 hour(s)
    Communications & Management
    Interface Port(s)
    RJ-45 Serial , USB
    Control panel
    LED status display with On Line : On Battery : Replace Battery and Building Wiring Fault
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Emergency Power Off (EPO)
    --
    Surge Protection and Filtering
    Surge energy rating
    680 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    44.0 mm
    Maximum Width
    432.0 mm
    Maximum Depth
    232.0 mm
    Rack Height
    1 U
    Net Weight
    3.72 kg
    Shipping Weight
    6.0 kg
    Shipping Height
    168.0 mm
    Shipping Width
    590.0 mm
    Shipping Depth
    337.0 mm
    Color
    Black with silver front bezel
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    10 - 90 (non-condensing) %
    Operating Elevation
    0-1968.3 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    10 - 90 (non-condensing) %
    Storage Elevation
    0-14763.6 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Conformance
    Approvals
    CSA C22.2 NO. 107.3 , FCC Part 15 Class A , NOM , UL 1778 , UL 1973 , cULus
    Standard warranty
    5 year repair or replace
    Equipment protection policy
    Lifetime : $150000
  • Documents

    Language
    • English
    • Spanish
    • Danish
    • Russian
    • French
    • Polish
    • Italian
    • German
    • Swedish
    • Norwegian
    • Dutch
    User guide
    Date
    Size
    Add to My Documents
    Smart-UPS Safety Guide Li-ion without XLBP (Version 3)
    INSTALLATION SMART-UPS SCL500RM1UC (Version 0)
    Smart-UPS Safety Guide Li-ion without XLBP (Version 3)
    Smart-UPS Safety Guide Li-ion without XLBP (Version 3)
    Smart-UPS Safety Guide Li-ion without XLBP (Version 3)
    Smart-UPS Safety Guide Li-ion without XLBP (Version 3)
    SMART-UPS SCL500RM1 UC/UNC (Version 0)
    Date 2/28/19
    Size 436.1 KB
    Smart-UPS Safety Guide Li-ion without XLBP (Version 3)
    SMART-UPS SCL500RM1 UC/UNC (Version 0)
    Date 2/28/19
    Size 650.2 KB
    Smart-UPS Safety Guide Li-ion without XLBP (Version 3)
    Smart-UPS Safety Guide Li-ion without XLBP (Version 3)
    Smart-UPS Safety Guide Li-ion without XLBP (Version 3)
    Smart-UPS Safety Guide Li-ion without XLBP (Version 3)
    Smart-UPS Safety Guide Li-ion without XLBP (Version 3)
    CAD
    Date
    Size
    Add to My Documents
    SCL500RM1UC - APC Smart-UPS Li-Ion Short depth 500VA 120V with SmartConnect (Version 0)
    Brochure
    Date
    Size
    Add to My Documents
    APC Smart-UPS Lithium-ion Short-depth Rackmount 120V Brochure (Version 6)
    Certificate
    Date
    Size
    Add to My Documents
    UL Certificate of Compliance for APC SMART-UPS LI-ION, SHORT DEPTH 500VA/120V, 400VA/100V WITH SMARTCONNECT/NETWORK MANAGEMENT CARD (Version 1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Success Stories

    Smart-UPS features

    Explore the latest features of the legendary Smart-UPS to learn why it is trusted by millions of IT professionals worldwide.

    Smart-UPS rack-mount installation guide

    Rack-mounted Smart-UPS help to provide organization, security and increased airflow in environments such as data centers, server rooms, and network closets.
Compare products: /