Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric SC250RM1U Image
Discontinued

Schneider Electric SC250RM1U Image
Discontinued

NEW! APC Smart-UPS SC 250VA 120V - 1U Rackmount/Tower

Show more characteristics >
SC250RM1U_APC  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products

  • Overview
    Model Name
    NEW! APC Smart-UPS SC 250VA 120V - 1U Rackmount/Tower
    Includes
    CD with software
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla
    Output
    Output Power Capacity
    165 Watts / 250 VA
    Max Configurable Power (Watts)
    165 Watts / 250 VA
    Nominal Output Voltage
    120V
    Output Voltage Distortion
    Less than 5% at full load
    Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal
    Crest Factor
    up to 5 : 1
    Line Interactive
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (4) NEMA 5-15R (Battery Backup)
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    NEMA 5-15P
    Cord Length
    1.83 meters
    Input voltage range for main operations
    82 - 144 V
    Input voltage adjustable range for mains operation
    75 - 154V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    5 hour(s)
    Replacement Battery
    RBC18
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    DB-9 RS-232
    Control panel
    LED status display with On Line : On Battery : Replace Battery and Overload indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Emergency Power Off (EPO)
    Optional
    Surge Protection and Filtering
    Surge energy rating
    400 Joules
    Filtering
    Full time multi-pole noise filtering : 0.7% IEEE surge let-through : zero clamping response time : meets UL 1449
    Data Line Protection
    RJ-11 Modem/Fax protection (four wire dual line)
    Physical
    Maximum Height
    44.0 mm
    Maximum Width
    432.0 mm
    Maximum Depth
    385.0 mm
    Rack Height
    1 U
    Net Weight
    9.0 kg
    Shipping Weight
    10.55 kg
    Shipping Height
    164.0 mm
    Shipping Width
    476.0 mm
    Shipping Depth
    589.0 mm
    Color
    Grey
    Units per Pallet
    24.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    38.000 dB
    Online Thermal Dissipation
    23.000 BTU/hr
    Conformance
    Approvals
    CSA
    Standard warranty
    2 years repair or replace
    Equipment protection policy
    Lifetime : $150000
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Latvian
    • Slovenian
    • Danish
    • French
    • Serbian
    • Finnish
    • Norwegian
    • Dutch
    • Russian
    • Greek
    • Lithuanian
    • Croatian
    • Polish
    • Italian
    • German
    • Estonian
    User guide
    Date
    Size
    Add to My Documents
    Smart-UPS C 250 VA, 450 VA, 120/230 Vac TWR/RM1U (Version 2)
    Smart-UPS C 250 VA, 450 VA, 120/230 Vac TWR/RM1U (Version 2)
    Smart-UPS C 250 VA, 450 VA, 120/230 Vac TWR/RM1U (Version 2)
    Smart-UPS C 250 VA, 450 VA, 120/230 Vac TWR/RM1U (Version 2)
    Smart-UPS C 250 VA, 450 VA, 120/230 Vac TWR/RM1U (Version 2)
    Smart-UPS C 250 VA, 450 VA, 120/230 Vac TWR/RM1U (Version 2)
    Smart-UPS C 250 VA, 450 VA, 120/230 Vac TWR/RM1U (Version 2)
    Certificate
    Date
    Size
    Add to My Documents
    FCC report for Smart-UPS (Version 0)
    Date 2/8/19
    Size 1.2 MB
    CSA Certificate for specified products (Version 1)
    CSA Certified (Version 0)
    Date 2/7/19
    Size 26.1 KB
    UL Listed (Version 0)
    Date 2/7/19
    Size 7.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Success Stories

    Smart-UPS features

    Explore the latest features of the legendary Smart-UPS to learn why it is trusted by millions of IT professionals worldwide.

    Smart-UPS rack-mount installation guide

    Rack-mounted Smart-UPS help to provide organization, security and increased airflow in environments such as data centers, server rooms, and network closets.