Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric SC1500ICH Image

Range: Smart-UPS

SC1500ICH

Schneider Electric SC1500ICH Image
Range: Smart-UPS

SC1500ICH

Smart-UPS SC1500VA 230V 2U Rackmount / Tower for China

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    Smart-UPS SC1500VA 230V 2U Rackmount / Tower for China
    Includes
    CD with software , Documentation CD , Rack Mounting brackets , Smart UPS signalling RS-232 cable , USB cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    China
    Output
    Output Power Capacity
    865 Watts / 1500 VA
    Max Configurable Power (Watts)
    865 Watts / 1500 VA
    Nominal Output Voltage
    230V
    Output Voltage Distortion
    Less than 5%
    Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal , 57 - 63 Hz for 60 Hz nominal
    Line Interactive
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (2) IEC Jumpers (Battery Backup) , (4) IEC 320 C13 (Battery Backup)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    IEC-320 C14
    Cord Length
    1.83 meters
    Input voltage range for main operations
    186 - 284 V
    Input voltage adjustable range for mains operation
    175 - 297V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    8 hour(s)
    Replacement Battery
    RBC59
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    DB-9 RS-232
    Control panel
    LED status display with On Line : On Battery : Replace Battery and Overload indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rating
    445 Joules
    Filtering
    Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
    Data Line Protection
    RJ-45 Modem/Fax/DSL/10-100 Base-T protection
    Physical
    Maximum Height
    89.0 mm
    Maximum Width
    432.0 mm
    Maximum Depth
    463.0 mm
    Rack Height
    2 U
    Net Weight
    21.36 kg
    Shipping Weight
    24.55 kg
    Shipping Height
    254.0 mm
    Shipping Width
    610.0 mm
    Shipping Depth
    610.0 mm
    Master Carton Units
    1.0
    Color
    Grey
    Units per Pallet
    10.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -5 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Online Thermal Dissipation
    180.000 BTU/hr
  • Documents and Downloads

    Language
    • English
    • Danish
    • Finnish
    • Norwegian
    • Dutch
    Certificate
    Date
    Size
    Add to My Documents
    End of life manual
    Date
    Size
    Add to My Documents
    Date 7/8/17
    Size 421.7 KB
    Product environmental
    Date
    Size
    Add to My Documents
    ePEP - Smart-UPS (Less than 1500)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Success Stories

    Smart-UPS features

    Explore the latest features of the legendary Smart-UPS to learn why it is trusted by millions of IT professionals worldwide.

    Smart-UPS rack-mount installation guide

    Rack-mounted Smart-UPS help to provide organization, security and increased airflow in environments such as data centers, server rooms, and network closets.