Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Smart-UPS
Schneider Electric SC1000 Image
Discontinued

SC1000

Schneider Electric SC1000 Image
Discontinued
SC1000

APC Smart-UPS SC 1000VA 120V - 2U Rackmount/Tower

Show more characteristics
SC1000SC1000_APC  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS SC 1000VA 120V - 2U Rackmount/Tower
    Includes
    CD with software , Documentation CD , Rack Mounting brackets , Smart UPS signalling RS-232 cable , USB cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Aruba , Bahamas , Barbados , Belize , Bermuda , Canada , Cayman Islands , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Guatemala , Guyana , Honduras , Jamaica , Mexico , Nicaragua , Panama , Puerto Rico , Taiwan , Trinidad And Tobago , United States , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Output Power Capacity
    600 Watts / 1000 VA
    Max Configurable Power (Watts)
    600 Watts / 1000 VA
    Nominal Output Voltage
    120V
    Output Voltage Distortion
    Less than 5% at full load
    Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal , 57 - 63 Hz for 60 Hz nominal
    Line Interactive
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (6) NEMA 5-15R (Battery Backup)
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    47 - 63 Hz
    Input Connections
    NEMA 5-15P
    Cord Length
    1.83 meters
    Input voltage range for main operations
    95 - 142 V
    Input voltage adjustable range for mains operation
    87 - 152V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    8 hour(s)
    Replacement Battery
    RBC33
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    DB-9 RS-232
    Control panel
    LED status display with On Line : On Battery : Replace Battery and Overload indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rating
    445 Joules
    Filtering
    Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
    Data Line Protection
    RJ-45 Modem/Fax/DSL/10-100 Base-T protection
    Physical
    Maximum Height
    89.0 mm
    Maximum Width
    432.0 mm
    Maximum Depth
    463.0 mm
    Rack Height
    2 U
    Net Weight
    16.36 kg
    Shipping Weight
    19.55 kg
    Shipping Height
    254.0 mm
    Shipping Width
    610.0 mm
    Shipping Depth
    610.0 mm
    Master Carton Units
    1.0
    Color
    Grey
    Units per Pallet
    10.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -5 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Online Thermal Dissipation
    180.000 BTU/hr
    Conformance
    Approvals
    CSA , FCC Part 15 Class A , UL Listed
    Standard warranty
    2 years repair or replace
    Equipment protection policy
    Lifetime : $150000
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents

    Language
    • English
    • Russian
    • French
    • Polish
    • Italian
    • Chinese
    • German
    • Turkish
    User guide
    Date
    Size
    Add to My Documents
    Smart-UPS SC 1000/1500 VA 110/120/230 V Tower/Rack-Mount 2U (Version 2)
    Smart-UPS SC 1000/1500 VA 110/120/230 V Tower/Rack-Mount 2U (Version 2)
    Smart-UPS SC 1000/1500 VA 110/120/230 V Tower/Rack-Mount 2U (Version 2)
    Smart-UPS SC 1000/1500 VA 110/120/230 V Tower/Rack-Mount 2U (Version 2)
    Smart-UPS SC 1000/1500 VA 110/120/230 V Tower/Rack-Mount 2U (Version 2)
    Smart-UPS SC 1000/1500 VA 110/120/230 V Tower/Rack-Mount 2U (Version 2)
    Smart-UPS SC 1000/1500 VA 110/120/230 V Tower/Rack-Mount 2U (Version 2)
    Smart-UPS SC 1000/1500 VA 110/120/230 V Tower/Rack-Mount 2U (Version 2)
    Smart-UPS SC 1000/1500 VA 110/120/230 V Tower/Rack-Mount 2U (Version 2)
    Certificate
    Date
    Size
    Add to My Documents
    TUV C Authorization for use of specified Back-UPS and Smart-UPS products (Version 1)
    CE EMC Directive for Smart-UPS SC (SC1500) (Version 0)
    CSA Certificate for specified products (Version 1)
    Authorization for use of TUVus Listing Mark for Specified Back-UPS NS, RS, XS and Smart-UPS SC 1000-1500VA models (Version 1)
    Application solutions
    Date
    Size
    Add to My Documents
    Proper UPS selection for servers with active PFC power supplies (Version 2)
    End of Life Information
    Date
    Size
    Add to My Documents
    EoLi - Smart-UPS Less than 1500 VA (Version 1)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ePEP - Smart-UPS (Less than 1500) (Version 1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Success Stories

    Smart-UPS features

    Explore the latest features of the legendary Smart-UPS to learn why it is trusted by millions of IT professionals worldwide.

    Smart-UPS rack-mount installation guide

    Rack-mounted Smart-UPS help to provide organization, security and increased airflow in environments such as data centers, server rooms, and network closets.
Compare products: /