Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

SMART ANTENNA MODULE INTERFACE CBL - 200 FT

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    PowerLogic
    product or component type
    Cable
    Complementary
    cable length
    200 ft
    communication port support
    RS422
    range compatibility
    Circuit monitor CM4000T
    Circuit monitor CM4250
    Environment
    height
    72.5 mm
    depth
    95 mm
    product weight
    154 g
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /